Bore Polishing Head EA115GB-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Brush material-Stainless steel
・Use the head with attaching it on a drive shaft among EA115GA-1 to -26.
・Use it solely in the clockwise rotation.
・Connection screw-1/4-28
・Pipe ID…12.7 to 14.3mm (1/2 to 9/16)