(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flexible Shaft EA115GA Series

Flexible Shaft EA115GA Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 40,184.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA115GA-1A SALE
EA115GA-2A SALE
EA115GA-3A
EA115GA-4A SALE
EA115GA-11A
EA115GA-12A SALE
EA115GA-13A
EA115GA-14A SALE
EA115GA-21A SALE
EA115GA-22A SALE
EA115GA-32A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connecting thread diameter Vinyl Cover Outer Diameter Core Cable Outer Diameter Length Compatible pipe

฿ 47,599.00

฿ 38,079.20

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 9.5mm 6.4mm 3.7m 11.1 to 12.7 mm (7/16" to 1/2")

฿ 52,207.00

฿ 41,765.60

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 9.5mm 6.4mm 5.2m 11.1 to 12.7 mm (7/16" to 1/2")

฿ 44,984.00

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 9.5mm 6.4mm 7.6m 11.1 to 12.7 mm (7/16" to 1/2")

฿ 67,150.00

฿ 50,362.50

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 9.5mm 6.4mm 10.7m 11.1 to 12.7 mm (7/16" to 1/2")

฿ 40,184.00

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 12.7mm 7.9mm 3.7m 14.3 to 25.4 mm (9/16" to 1")

฿ 43,360.00

฿ 42,449.44

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 12.7mm 7.9mm 5.2m 14.3 to 25.4 mm (9/16" to 1")

฿ 47,400.00

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 12.7mm 7.9mm 7.6m 14.3 to 25.4 mm (9/16" to 1")

฿ 56,234.00

฿ 52,336.98

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 12.7mm 7.9mm 10.7m 14.3 to 25.4 mm (9/16" to 1")

฿ 68,467.00

฿ 51,350.25

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 14.3mm 9.5mm 5.2m 17.5 to 25.4 mm (11/16" to 1")

฿ 77,684.00

฿ 58,263.00

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 14.3mm 9.5mm 7.6m 17.5 to 25.4 mm (11/16" to 1")

฿ 106,650.00

฿ 79,987.50

WASHER 1 Piece(s) 12 Day(s) 1/2"-12 19.1mm 12.7mm 7.6m 25.4 mm (1") or more

Basic Specifications

  • Details 2
    For EA115G-50A, -60A, EA115G-11, -12, EA115G-11A, -12A, EA115G-10
  • Details 1
    Coupling type

Product Description

[Features]
· It has excellent abrasion resistance
·For EA115G-50A, -60A, EA115G-11, -12, EA115G-11A, -12A, EA115G-10

Part Number
EA115GA-1A SALE
EA115GA-2A SALE
EA115GA-3A
EA115GA-4A SALE
EA115GA-11A
EA115GA-12A SALE
EA115GA-13A
EA115GA-14A SALE
EA115GA-21A SALE
EA115GA-22A SALE
EA115GA-32A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connecting thread diameter Vinyl Cover Outer Diameter Core Cable Outer Diameter Length Compatible pipe

฿ 47,599.00

฿ 38,079.20

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 9.5mm 6.4mm 3.7m 11.1 to 12.7 mm (7/16" to 1/2")

฿ 52,207.00

฿ 41,765.60

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 9.5mm 6.4mm 5.2m 11.1 to 12.7 mm (7/16" to 1/2")

฿ 44,984.00

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 9.5mm 6.4mm 7.6m 11.1 to 12.7 mm (7/16" to 1/2")

฿ 67,150.00

฿ 50,362.50

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 9.5mm 6.4mm 10.7m 11.1 to 12.7 mm (7/16" to 1/2")

฿ 40,184.00

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 12.7mm 7.9mm 3.7m 14.3 to 25.4 mm (9/16" to 1")

฿ 43,360.00

฿ 42,449.44

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 12.7mm 7.9mm 5.2m 14.3 to 25.4 mm (9/16" to 1")

฿ 47,400.00

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 12.7mm 7.9mm 7.6m 14.3 to 25.4 mm (9/16" to 1")

฿ 56,234.00

฿ 52,336.98

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 12.7mm 7.9mm 10.7m 14.3 to 25.4 mm (9/16" to 1")

฿ 68,467.00

฿ 51,350.25

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 14.3mm 9.5mm 5.2m 17.5 to 25.4 mm (11/16" to 1")

฿ 77,684.00

฿ 58,263.00

WASHER 1 Piece(s) 12 Day(s) 1/4"-28 14.3mm 9.5mm 7.6m 17.5 to 25.4 mm (11/16" to 1")

฿ 106,650.00

฿ 79,987.50

WASHER 1 Piece(s) 12 Day(s) 1/2"-12 19.1mm 12.7mm 7.6m 25.4 mm (1") or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1