Condenser Tube Cleaner EA115G-60A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Rotation speed-862.5rpm
    ・Power supply-115V, 9A
    ・Motor-1/2HP(0.4kW)
    ・Cleaning pipe dia.-6.4 to 25.4mm
    ・Frequency-60Hz
    ・Size-510(W) x 430(D) x 940(H)mm
    ・Weight-22kg
    ・Coupling type
    ・With foot switch
    ・Select the flexible shaft from the EA115GA-1A/-22A, and select a tip tool from the EA115GB, GC, GD, GE, GF series.
    ・Stainless steel structure and a long life
    ・It is equipped with large wheels and easy to move.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Condenser Tube Cleaner EA115G-60A | ESCO | MISUMI Thailand