(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Pressure Washer Gun EA115B

High Pressure Washer Gun EA115B

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,197.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA115B-1
EA115B-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall length

฿ 10,197.00

WASHER 1 Piece(s) 12 Day(s) 350mm

฿ 14,991.00

฿ 11,787.42

WASHER 1 Piece(s) 12 Day(s) 700mm

Basic Specifications

  • Details 2
    Cannot be connected to Karcher products
  • Maximum discharge rate
    20 L/min
  • Details 3
    Water temperature is up to 60°C
  • Details 1
    Nozzle cover of 90° rotation for direct spray to fan-shaped spray, stepless adjustment
  • Nozzle diameter
    1.6mm
  • Hose Connection
    G1/4" female thread
  • Maximum pressure
    15 MPa

Product Description

[Features]
·Nozzle cover of 90° rotation for direct spray to fan-shaped spray, stepless adjustment
·Cannot be connected to Karcher products
·Water temperature is up to 60°C

Part Number
EA115B-1
EA115B-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall length

฿ 10,197.00

WASHER 1 Piece(s) 12 Day(s) 350mm

฿ 14,991.00

฿ 11,787.42

WASHER 1 Piece(s) 12 Day(s) 700mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1