1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESCO Refrigerant Charging Scale EA113XR-1A

REFRIGERANT CHARGING TOOL

ESCO Refrigerant Charging Scale EA113XR-1A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,489.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Accuracy-Within ±1% of displayed value
・Charging volume can be set. Alarm goes off when the charged amount is about to reach 100g less than the set value.
・Resolution-10g
・Max. measurable weight-50kg
・Power supply-9V alkaline battery x 1 pc
・Measuring base-200 x 200mm
・Body dim.-360(W) x 230(D) x 90(H)mm
・Weight-3.6kg
・With automatic power off function (30 min.)

Part Number
EA113XR-1A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,489.00

฿ 13,504.37

REFRIGERANT CHARGING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA113XR-1A in the ESCO Refrigerant Charging Scale EA113XR-1A series.