1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Automatic Refrigerant Charging EA113XF-7

REFRIGERANT CHARGING TOOL

Automatic Refrigerant Charging EA113XF-7
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 51,169.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Maximum measure weight-50kg
・Accuracy-±10g(0~20kg)
・Resolution- 5g/10g(Changeable)
・Power supply-AC100V
・Measuring base-230×230mm
・Dim.- 380×280×70(H)mm
・Weight-4.2kg
・Can be used 3 ways automatic/manual charging and collectionof CFC
・Since the LCD part is equipped with backlight, this can be used in the dark work place and outside
・With automatic power off function, inspection certificate

Part Number
EA113XF-7 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 51,169.00

฿ 37,240.80

REFRIGERANT CHARGING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA113XF-7 in the Automatic Refrigerant Charging EA113XF-7 series.