ESCO Refrigerant Charging Scale EA113XF-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Max. measurable weight-100kg
・Accuracy-±10g
・Resolution-10g
・Power supply-9V (006P)Alkaline battery x 1 pc
・Measuring base-260 x 260mm(40kg cylinder is applicable)
・Dim.-415(W) x 365(D) x 80 (H)mm
・Weight-4.0kg
・With alarm function (activated at 100% of the setting value)