(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA112BC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 25,930.00 ฿ 20,744.00 |
REFRIGERANT CHARGING TOOL | 1 Piece(s) | 11 Day(s) |
【Product Specifications】
・Weight-BB: 11kgBC: 13.4kg
・Rotor type-2-Stage
・Achievable degree of vacuum-50 microns
・Motor-100VAC
・Connection port-UNF7/16-20(1/4)
・With backflow prevention function
・Adapter-UNF1/2-20(5/16), M10 x P1.5
・Exhaust speed (L/min.)…70(50Hz) 85 (60Hz)
・Dim.…125 x 335 x 265(H)mm
・Rotation speed (rpm)…1440 (50Hz) 1720 (60Hz)
Part Number |
---|
EA112BC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 25,930.00 ฿ 20,744.00 |
REFRIGERANT CHARGING TOOL | 1 Piece(s) | 11 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?