(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA109NX-1 |
EA109NX-11 |
EA109NX-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Details 2 | Bristle Material | Handle size | Bristle length | Hair Width | Included Roller Brush | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 585.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | 114(W)×305(L)mm | - | - | - | - | - | - | Handle | ||
฿ 1,110.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | - | 2 rollers included | acrylic | 114×305mm | 9.5mm | 114mm | EA109NX-21 | - | ||
฿ 1,379.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | - | 2 rollers included | acrylic | 114×305mm | 9.5mm | 114mm | EA109NX-21 | Tray included |
[Features]
·Elastic Handle (EA109NX-301, -302, -303) Compatible
·It can be easily installed by simply fixing the telescopic lever to the hole in the handle.
Part Number |
---|
EA109NX-1 |
EA109NX-11 |
EA109NX-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Details 2 | Bristle Material | Handle size | Bristle length | Hair Width | Included Roller Brush | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 585.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | 114(W)×305(L)mm | - | - | - | - | - | - | Handle | ||
฿ 1,110.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | - | 2 rollers included | acrylic | 114×305mm | 9.5mm | 114mm | EA109NX-21 | - | ||
฿ 1,379.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | - | 2 rollers included | acrylic | 114×305mm | 9.5mm | 114mm | EA109NX-21 | Tray included |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?