(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA109NW-332 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,700.00 |
PAINT APPLICATION | 1 Piece(s) | 11 Day(s) |
【Product Specifications】
・The inside diameter …38mm
・Roller Size …Brush Width :230mm 、Hair length :13mm
・Replacement Handle …230×381mm
・Brush Material …Polyester
・With Roller Brush (2 Pcs)
・Smooth to be painted, it is hard to fray.
・The included roller brush…EA109NW-32
・EA109NB-101 To 103 , NX-301 To 303 Telescopic handle can be connected.
Part Number |
---|
EA109NW-332 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,700.00 |
PAINT APPLICATION | 1 Piece(s) | 11 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?