230 mm Roller Brush Set (Plastic Tray)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Handle size-230(W)x335(L)mm
・Brush material - polyester
・With roller brush (2 pcs)
・With plastic tray
・Brush width-230mm
・Brush length-9.5mm

【Product Specifications】
・Handle size-230(W)x335(L)mm
・Brush material - polyester
・With roller brush (2 pcs)
・With plastic tray
・Brush width-230mm
・Brush length-9.5mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.