(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA109NS-1 |
EA109NS-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Materials | Details 1 | Quantity | Weight | Set contents | Compatible Handles | Thickness | Product detail type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,737.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | - | - | - | - | - | 2-pc. set: EA109NS-2 (2 rollers included) × 1 pack EB109NS-10 (handle) × 1 pc. | - | - | Main unit | - | ||
฿ 1,014.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | 160(W)×35(D)mm | Polyester | Spare mop for EA109NS-1 | Includes 2 pcs | 30g | - | EB109NS-10 | 15mm | Spare mop (2 pcs.) | ·It can be freely deformed according to the surface to be coated. ·It is very convenient because it can be used for many purposes with 1 pc. |
·Features: It can be freely deformed according to the surface to be coated. Since it is fixed by the channel method, the base material does not peel off and deforms according to the surface. It is very convenient because it can be used for many purposes with 1 pc.
Part Number |
---|
EA109NS-1 |
EA109NS-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Materials | Details 1 | Quantity | Weight | Set contents | Compatible Handles | Thickness | Product detail type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,737.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | - | - | - | - | - | 2-pc. set: EA109NS-2 (2 rollers included) × 1 pack EB109NS-10 (handle) × 1 pc. | - | - | Main unit | - | ||
฿ 1,014.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | 160(W)×35(D)mm | Polyester | Spare mop for EA109NS-1 | Includes 2 pcs | 30g | - | EB109NS-10 | 15mm | Spare mop (2 pcs.) | ·It can be freely deformed according to the surface to be coated. ·It is very convenient because it can be used for many purposes with 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?