Painters Pyramid EA109NP

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Size-Triangle(A square 60mm on each side)
    ・Material-Plastic
    ・It support the object to be painted at its pointed top.
    ・Since it supports the workpiece with least possible contact, the workpiece can be overturned immediately after the coating for coating the other side.
    ・You can easily paint side surfaces, not just the top surface.
    ・Can support an article weighing up to 90kg (shutter, shelf, furniture, artwork, etc.)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat