(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Brush (Combined Use, Shaft Diameter 6 mm / Hair Length 17 mm)

Roller Brush (Combined Use, Shaft Diameter 6 mm / Hair Length 17 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 774.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109NE-86
EA109NE-87
EA109NE-88
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Hair Width Roller Outer Diameter Roller Inner Diameter

฿ 774.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 20g 100mm 40mm 18mm

฿ 833.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 30g 150mm 40mm 18mm

฿ 1,205.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 70g 175mm 50mm 28mm

Basic Specifications

  • Quantity
    2 pcs.
  • Bristle Material
    Polyester
  • Shaft Diameter
    6mm
  • Bristle length
    17mm
  • Compatible Coating
    Mortar, siding
  • Compatible Paint
    Water-based paint, weak solvent
  • Compatible Handles
    EA109NC-4
  • Features
    ·A roller that adopts ultrafine fibers (microfibers) for the pile yarn. ·Excellent workability with little paint scattering. ·Ideal for slate materials and siding

Product Description

·Features: A roller that adopts ultrafine fibers (microfibers) for the pile yarn. Excellent workability with little paint scattering. Ideal for slate materials and siding

Part Number
EA109NE-86
EA109NE-87
EA109NE-88
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Hair Width Roller Outer Diameter Roller Inner Diameter

฿ 774.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 20g 100mm 40mm 18mm

฿ 833.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 30g 150mm 40mm 18mm

฿ 1,205.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 70g 175mm 50mm 28mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1