(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Brush (Combined Use, Shaft Diameter 6 mm / Hair Length 13 mm)

Roller Brush (Combined Use, Shaft Diameter 6 mm / Hair Length 13 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 716.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109NE-76
EA109NE-77
EA109NE-78
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Shaft Diameter Hair Width Roller Outer Diameter Roller Inner Diameter

฿ 716.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 20g 6mm 100mm 35mm 18mm

฿ 788.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 30g - 150mm 35mm 18mm

฿ 1,147.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 60g - 175mm 45mm 28mm

Basic Specifications

  • Quantity
    2 pcs.
  • Bristle Material
    Polyester
  • Bristle length
    13mm
  • Compatible Coating
    Concrete, mortar, drywall, ceramic siding, curtain wall, steel part, galvanized iron, rigid PVC
  • Compatible Handles
    EA109NC-4
  • Features
    ·A roller that adopts ultrafine fibers (microfibers) for the pile yarn. ·A smooth finish that defies the common sense of medium hair rollers is possible.

Product Description

·A roller that adopts ultrafine fibers (microfibers) for the pile yarn. A smooth finish that defies the common sense of medium hair rollers is possible.
·Smooth finish is possible.

Part Number
EA109NE-76
EA109NE-77
EA109NE-78
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Shaft Diameter Hair Width Roller Outer Diameter Roller Inner Diameter

฿ 716.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 20g 6mm 100mm 35mm 18mm

฿ 788.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 30g - 150mm 35mm 18mm

฿ 1,147.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 60g - 175mm 45mm 28mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1