(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Set for Road Lines

Roller Set for Road Lines

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,240.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109NE-360
EA109NE-370
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity Weight Bristle Material Bristle length Hair Width Set contents Roller Outer Diameter Roller Inner Diameter Product detail type Features

฿ 4,493.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - - - 2-pc. set: EA109NE-370 (2 rollers included) × 1 pack, EB109NE-300 (handle) × 1 pc. - - Set -

฿ 2,240.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Includes 2 pcs 90g acrylic 13mm 6 inches (150 mm) - 85mm 57mm Spare roller ·Standard product for the Metropolitan Police Department and Prefectural Transportation Divisions. · Its large roller diameter and the smooth rotation make it easy to work.

Product Description

·Features: Standard product for the Metropolitan Police Department and Prefectural Transportation Divisions. Its large roller diameter and the smooth rotation make it easy to work.

Part Number
EA109NE-360
EA109NE-370
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity Weight Bristle Material Bristle length Hair Width Set contents Roller Outer Diameter Roller Inner Diameter Product detail type Features

฿ 4,493.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - - - 2-pc. set: EA109NE-370 (2 rollers included) × 1 pack, EB109NE-300 (handle) × 1 pc. - - Set -

฿ 2,240.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Includes 2 pcs 90g acrylic 13mm 6 inches (150 mm) - 85mm 57mm Spare roller ·Standard product for the Metropolitan Police Department and Prefectural Transportation Divisions. · Its large roller diameter and the smooth rotation make it easy to work.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1