Replacement Roller (2 Pcs) EA109NE-22A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Suitable paint-water-based, synthetic resin, acrylic, vinyl chloride
・Material-Acrylic fiber
・Size-150mm(6 inch)
・ID.-38mm
・Hair length-13mm
・Suitable handle-EA109NE-150
・It has excellent workability because it has an even roller mark.