(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller brush/Roller brush handle (Inner Diameter 38 mm)【1-2 Pieces Per Package】

Roller brush/Roller brush handle (Inner Diameter 38 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 380.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA109NE-14A
EA109NE-17A
EA109NE-19A
EA109NE-104
EA109NE-107
EA109NE-109
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Roller Size
(Inch)
Material Hair length
(mm)
Quantity Bristle Material Handle size Compatible Coating Compatible Paint Hair Width Inner diameter Product detail type

฿ 556.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) 4 Other 13 2 pcs. nylon hair - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 100mm 38mm Roller

฿ 620.00

PAINT APPLICATION 1 Pack(s)

2 Pieces Per Package

12 Day(s) 7 Other 13 2 pcs. nylon hair - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 175mm 38mm Roller

฿ 708.00

PAINT APPLICATION 1 Pack(s)

2 Pieces Per Package

12 Day(s) 9 Other 13 2 pcs. nylon hair - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 225mm 38mm Roller

฿ 380.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) 4 - - - - 125(W)×355(L)mm - - - - Handle

฿ 431.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) 7 - - - - 195(W)×355(L)mm - - - - Handle

฿ 468.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) 9 - - - - 245(W)×345(L)mm - - - - Handle

Basic Specifications

Product Description

[Features]
·Roller brush and roller brush handle. Choose a roller brush and roller brush handle with the same bristle width.
·Extension pole can be attached, and the handle end is a female thread.
·Please use EA109NB-101, NB-102, NB-103 for the extension pole.

Part Number
EA109NE-14A
EA109NE-17A
EA109NE-19A
EA109NE-104
EA109NE-107
EA109NE-109
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Roller Size
(Inch)
Material Hair length
(mm)
Quantity Bristle Material Handle size Compatible Coating Compatible Paint Hair Width Inner diameter Product detail type

฿ 556.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) 4 Other 13 2 pcs. nylon hair - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 100mm 38mm Roller

฿ 620.00

PAINT APPLICATION 1 Pack(s)

2 Pieces Per Package

12 Day(s) 7 Other 13 2 pcs. nylon hair - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 175mm 38mm Roller

฿ 708.00

PAINT APPLICATION 1 Pack(s)

2 Pieces Per Package

12 Day(s) 9 Other 13 2 pcs. nylon hair - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 225mm 38mm Roller

฿ 380.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) 4 - - - - 125(W)×355(L)mm - - - - Handle

฿ 431.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) 7 - - - - 195(W)×355(L)mm - - - - Handle

฿ 468.00

PAINT APPLICATION 1 Piece(s) - 12 Day(s) 9 - - - - 245(W)×345(L)mm - - - - Handle

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1