(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Brush (combined use)

Roller Brush (combined use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 950.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109ND-86
EA109ND-87
EA109ND-88
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Hair Width Roller Outer Diameter Roller Inner Diameter

฿ 950.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 20g 100mm 38mm 18mm

฿ 1,067.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 30g 150mm 38mm 18mm

฿ 1,350.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 60g 7 inches (177.8 mm) 45mm 28mm

Basic Specifications

  • Details 1
    For interior and exterior
  • Quantity
    2 pcs.
  • Bristle Material
    Polyester
  • Shaft Diameter
    6mm
  • Bristle length
    12mm
  • Compatible Coating
    Steel part / siding
  • Compatible Paint
    Water-based paint, weak solvent, strong solvent, rust preventive paint
  • Compatible Handles
    EA109NC-4
  • Features
    ·It has excellent solvent resistance, less scattering, and good workability. · There is little hair loss even with solvent paint, and thick film coating can be done speedily. ·It is also ideal for painting metal surfaces.

Product Description

·Features: Excellent solvent resistance, less scattering and good workability
·Even with solvent paint, there is little hair loss, and thick film painting can be done speedily.
·It is also ideal for painting metal surfaces.

Part Number
EA109ND-86
EA109ND-87
EA109ND-88
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Hair Width Roller Outer Diameter Roller Inner Diameter

฿ 950.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 20g 100mm 38mm 18mm

฿ 1,067.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 30g 150mm 38mm 18mm

฿ 1,350.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 60g 7 inches (177.8 mm) 45mm 28mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1