(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Brush (for High-Viscosity Paint, Shaft Diameter 6 mm / Hair Length 13 mm)

Roller Brush (for High-Viscosity Paint, Shaft Diameter 6 mm / Hair Length 13 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,919.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109ND-51
EA109ND-52
EA109ND-56
EA109ND-57
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Quantity Details 2 Applications Shaft material Bristle Material Handle size Accessories Compatible Coating Compatible Paint Roller material Handle material Hair Width Product detail type

฿ 2,188.00

PAINT APPLICATION 1 Piece(s) 11 Day(s) - - - - - - - - - - - - - -

฿ 2,422.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Extension pole: EA109NB-101, NB-102, and NB-103 can be used - - For high viscosity paint Stainless steel - 100(W)×305(L)mm Roller brush × 2 pcs. - - urethane foam Polypropylene 150mm Set

฿ 1,919.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - 2 pcs. Spare roller for EA109ND-51 - - Foam urethane - - Outer wall, mortar patterning, coarse Single-layer elastic paint, slightly elastic filler - - 100mm Spare roller

฿ 2,182.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - 2 pcs. Spare roller for EA109ND-51 - - Foam urethane - - Outer wall, mortar patterning, coarse Single-layer elastic paint, slightly elastic filler - - 150mm Spare roller

Basic Specifications

  • Shaft Diameter
    6mm
  • Bristle length
    13mm

Product Description

·Ideal for paints containing sand aggregate and high-viscosity paints.
·Extension pole can be attached, and the handle end is a female thread.
·Please use EA109NB-101, NB-102, NB-103 for the extension pole.

Part Number
EA109ND-51
EA109ND-52
EA109ND-56
EA109ND-57
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Quantity Details 2 Applications Shaft material Bristle Material Handle size Accessories Compatible Coating Compatible Paint Roller material Handle material Hair Width Product detail type

฿ 2,188.00

PAINT APPLICATION 1 Piece(s) 11 Day(s) - - - - - - - - - - - - - -

฿ 2,422.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Extension pole: EA109NB-101, NB-102, and NB-103 can be used - - For high viscosity paint Stainless steel - 100(W)×305(L)mm Roller brush × 2 pcs. - - urethane foam Polypropylene 150mm Set

฿ 1,919.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - 2 pcs. Spare roller for EA109ND-51 - - Foam urethane - - Outer wall, mortar patterning, coarse Single-layer elastic paint, slightly elastic filler - - 100mm Spare roller

฿ 2,182.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - 2 pcs. Spare roller for EA109ND-51 - - Foam urethane - - Outer wall, mortar patterning, coarse Single-layer elastic paint, slightly elastic filler - - 150mm Spare roller

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1