(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Brush (for rust prevention)

Roller Brush (for rust prevention)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 840.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109ND-31
EA109ND-32
EA109ND-33
EA109ND-41
EA109ND-42
EA109ND-43
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Quantity Weight Applications Shaft material Handle size Roller size Accessories Roller Width Compatible Coating Compatible Paint Product detail type

฿ 1,080.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - For oil-based and water-based paint Steel 100(W)×305(L)mm ø 33×100mm Roller × 2 pcs. included - - - Set

฿ 1,190.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - For oil-based and water-based paint Steel 100(W)×305(L)mm ø 35×150mm Roller × 2 pcs. included - - - Set

฿ 1,751.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - For oil-based and water-based paint Steel 100(W)×305(L)mm ø 50×175mm Roller × 2 pcs. included - - - Set

฿ 840.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109ND-31 2 pcs. 50 g (per pc.) - - - ø 33×100mm - 100mm Iron part Modified epoxy rust preventive paint, general rust preventive paint Spare roller

฿ 942.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109ND-32 2 pcs. 60 g (per pc.) - - - ø 35×150mm - 150mm Iron part Modified epoxy rust preventive paint, general rust preventive paint Spare roller

฿ 1,504.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109ND-33 2 pcs. - - - - ø 50×175mm - 175mm Iron part Modified epoxy rust preventive paint, general rust preventive paint Spare roller

Basic Specifications

  • Bristle Material
    Polyester
  • Shaft Diameter
    6mm
  • Bristle length
    13mm

Product Description

·Ideal for preventing rust on steel frames and for topcoating.
·There are almost no bubbles.

Part Number
EA109ND-31
EA109ND-32
EA109ND-33
EA109ND-41
EA109ND-42
EA109ND-43
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Quantity Weight Applications Shaft material Handle size Roller size Accessories Roller Width Compatible Coating Compatible Paint Product detail type

฿ 1,080.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - For oil-based and water-based paint Steel 100(W)×305(L)mm ø 33×100mm Roller × 2 pcs. included - - - Set

฿ 1,190.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - For oil-based and water-based paint Steel 100(W)×305(L)mm ø 35×150mm Roller × 2 pcs. included - - - Set

฿ 1,751.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - For oil-based and water-based paint Steel 100(W)×305(L)mm ø 50×175mm Roller × 2 pcs. included - - - Set

฿ 840.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109ND-31 2 pcs. 50 g (per pc.) - - - ø 33×100mm - 100mm Iron part Modified epoxy rust preventive paint, general rust preventive paint Spare roller

฿ 942.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109ND-32 2 pcs. 60 g (per pc.) - - - ø 35×150mm - 150mm Iron part Modified epoxy rust preventive paint, general rust preventive paint Spare roller

฿ 1,504.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109ND-33 2 pcs. - - - - ø 50×175mm - 175mm Iron part Modified epoxy rust preventive paint, general rust preventive paint Spare roller

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1