(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Set for Folded Plate

Roller Set for Folded Plate

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,139.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA109ND-210
EA109ND-211
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Materials Details 1 Quantity Weight Set contents Handle length Shaft diameter Net Size Product detail type Features

฿ 3,676.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Roller: polyester, handle shaft / net: steel, plated grip: Polypropylene - - Roller: 40 g, handle: 170 g, net: 130 g 3-pc. set: roller × 1 pack (2 pcs. included), dedicated handle × 1 pc., dedicated net × 1 pc. 370mm 6mm 200(W)×130(D)×80(H)mm Set ·The top surface, valley part, and side of the corrugated metal roof can be painted with 1 handle. · Since the joint pattern can be connected, there is no burden on the waist. ·When painting the valley part, pull the roller to paint.

฿ 1,139.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Polyester Spare roller for EA109ND-210 2 pcs. 40g - - - - Spare roller -

Basic Specifications

  • Bristle length
    13mm
  • Hair Width
    100mm
  • Roller Outer Diameter
    45mm
  • Roller Inner Diameter
    18mm

Product Description

[Features]
·The top surface, valley part, and side of the corrugated metal roof can be painted with 1 handle
·Since the joint handle can be connected, there is no burden on the waist
·When painting the valley part, pull the roller to paint

Part Number
EA109ND-210
EA109ND-211
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Materials Details 1 Quantity Weight Set contents Handle length Shaft diameter Net Size Product detail type Features

฿ 3,676.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Roller: polyester, handle shaft / net: steel, plated grip: Polypropylene - - Roller: 40 g, handle: 170 g, net: 130 g 3-pc. set: roller × 1 pack (2 pcs. included), dedicated handle × 1 pc., dedicated net × 1 pc. 370mm 6mm 200(W)×130(D)×80(H)mm Set ·The top surface, valley part, and side of the corrugated metal roof can be painted with 1 handle. · Since the joint pattern can be connected, there is no burden on the waist. ·When painting the valley part, pull the roller to paint.

฿ 1,139.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Polyester Spare roller for EA109ND-210 2 pcs. 40g - - - - Spare roller -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1