(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA109ND-200 |
EA109ND-201 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Materials | Details 1 | Quantity | Weight | Hair Width | Set contents | Handle length | Shaft diameter | Net Size | Product detail type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,354.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | Roller: polyester, handle shaft / net: steel, plated grip: Polypropylene | - | - | Roller: 40 g, handle: 280 g, net: 80 g | 2 inch | 3-pc. set: roller × 1 pack (3 pcs. included), dedicated handle × 1 pc., dedicated net × 1 pc. | 460mm | 6mm | 200(W)×50(D)mm | Set | It can be used not only for a paint for zinc roof, but also as a 3-sided coating roller | ||
฿ 1,517.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | Polyester | Spare roller for EA109ND-200 | 3 pcs. | 40g | 50mm | - | - | - | - | Spare roller | - |
·Features: It can be used not only for a paint for zinc roof, but also as a 3-sided coating roller
·You can easily squeeze the paint with the included net.
Part Number |
---|
EA109ND-200 |
EA109ND-201 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Materials | Details 1 | Quantity | Weight | Hair Width | Set contents | Handle length | Shaft diameter | Net Size | Product detail type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,354.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | Roller: polyester, handle shaft / net: steel, plated grip: Polypropylene | - | - | Roller: 40 g, handle: 280 g, net: 80 g | 2 inch | 3-pc. set: roller × 1 pack (3 pcs. included), dedicated handle × 1 pc., dedicated net × 1 pc. | 460mm | 6mm | 200(W)×50(D)mm | Set | It can be used not only for a paint for zinc roof, but also as a 3-sided coating roller | ||
฿ 1,517.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) | Polyester | Spare roller for EA109ND-200 | 3 pcs. | 40g | 50mm | - | - | - | - | Spare roller | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?