(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller brush non-foam type (Heavy duty anti-corrosion and high viscosity)

Roller brush non-foam type (Heavy duty anti-corrosion and high viscosity)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 796.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109NC-86
EA109NC-87
EA109NC-88
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Weight Hair Width

฿ 796.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for former EA109NC-81 Approx. 40 g (per 2 pcs.) 100mm

฿ 971.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for former EA109NC-82 - 150mm

฿ 1,474.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109NC-83 Approx. 100 g (per 2 pcs.) 175mm

Basic Specifications

  • Quantity
    2 pcs.
  • Details 2
    For heavy corrosion protection and high viscosity
  • Bristle Material
    Polyester
  • Shaft Diameter
    6mm
  • Bristle length
    13mm
  • Compatible Coating
    Iron part
  • Compatible Paint
    Heavy-duty corrosion-proof paint

Product Description

·Durability comparable to high-viscosity paints and thick-film paints. Uniform and even finish.

Part Number
EA109NC-86
EA109NC-87
EA109NC-88
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Weight Hair Width

฿ 796.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for former EA109NC-81 Approx. 40 g (per 2 pcs.) 100mm

฿ 971.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for former EA109NC-82 - 150mm

฿ 1,474.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109NC-83 Approx. 100 g (per 2 pcs.) 175mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1