(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Brush Set (for Finishing)

Roller Brush Set (for Finishing)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 840.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109NC-61
EA109NC-62
EA109NC-63
EA109NC-66
EA109NC-67
EA109NC-68
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Materials Details 1 Quantity Details 2 Applications Bristle Material Handle size Accessories Compatible Coating Compatible Paint Hair Width Product detail type

฿ 1,080.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Shaft: Steel (high quality chrome plated finish) handle: polypropylene roller brush: Polyester - - - For water-based, oil-based, general paints - 100×305mm Roller × 2 pcs. included - - 100mm Set

฿ 1,190.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Shaft: Steel (high quality chrome plated finish) handle: polypropylene roller brush: Polyester - - - For water-based, oil-based, general paints - 100×305mm Roller × 2 pcs. included - - 150mm Set

฿ 1,751.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Shaft: Steel (high quality chrome plated finish) handle: polypropylene roller brush: Polyester - - - For water-based, oil-based, general paints - 100×305mm Roller × 2 pcs. included - - 175mm Set

฿ 840.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Spare roller for EA109NC-61 2 pcs. For exterior - Polyester - - Siding board, concrete, mortar, etc. Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc. 100mm Spare roller

฿ 927.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Spare roller for EA109NC-62 2 pcs. For exterior - Polyester - - Siding board, concrete, mortar, etc. Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc. 150mm Spare roller

฿ 1,504.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Spare roller for EA109NC-63 2 pcs. For exterior - Polyester - - Siding board, concrete, mortar, etc. Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc. 175mm Spare roller

Basic Specifications

  • Shaft Diameter
    6mm
  • Bristle length
    20mm

Product Description

[Features]
·Exterior use, non-foaming type, with extremely low paint splashes.
Bristle material: Polyester

Part Number
EA109NC-61
EA109NC-62
EA109NC-63
EA109NC-66
EA109NC-67
EA109NC-68
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Materials Details 1 Quantity Details 2 Applications Bristle Material Handle size Accessories Compatible Coating Compatible Paint Hair Width Product detail type

฿ 1,080.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Shaft: Steel (high quality chrome plated finish) handle: polypropylene roller brush: Polyester - - - For water-based, oil-based, general paints - 100×305mm Roller × 2 pcs. included - - 100mm Set

฿ 1,190.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Shaft: Steel (high quality chrome plated finish) handle: polypropylene roller brush: Polyester - - - For water-based, oil-based, general paints - 100×305mm Roller × 2 pcs. included - - 150mm Set

฿ 1,751.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Shaft: Steel (high quality chrome plated finish) handle: polypropylene roller brush: Polyester - - - For water-based, oil-based, general paints - 100×305mm Roller × 2 pcs. included - - 175mm Set

฿ 840.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Spare roller for EA109NC-61 2 pcs. For exterior - Polyester - - Siding board, concrete, mortar, etc. Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc. 100mm Spare roller

฿ 927.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Spare roller for EA109NC-62 2 pcs. For exterior - Polyester - - Siding board, concrete, mortar, etc. Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc. 150mm Spare roller

฿ 1,504.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Spare roller for EA109NC-63 2 pcs. For exterior - Polyester - - Siding board, concrete, mortar, etc. Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc. 175mm Spare roller

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1