(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA109NC-116 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,037.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Shaft Dia. …6mm
・Description …For finishing (For Exterior )Nothing Bubble Type
・Painting Surface …Rough Surface
・Roller Size …Brush Width :150mm、The hair length :18mm
・Suitable Painting Surface …The iron part 、Mortar 、Concrete、Siding 、Wooden parts, Etc.
・Suitable Paint …Water-based paint 、Weak Agent 、Stain, ETC.
・Brush Material …Ultra Extra Fine Fiber Microfiber
・Superior Holding Capability Where Even The Paints Of Low Viscosity Would Not Be Dripping
・Qty. Per Unit …2 Pcs
・
Part Number |
---|
EA109NC-116 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,037.00 |
PAINT APPLICATION | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?