Roller Brush EA109NC-111

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Shaft Dia. …6mm
    ・Description …For finishing (Exterior For )Nothing Bubble Type
    ・Painting Surface …Rough Surface
    ・Roller Size …Brush Width :150mm、The hair length :18mm
    ・Replacement Handle …100(W)×305(L)mm
    ・Suitable Painting Surface …The iron part 、Mortar 、Concrete 、Siding 、Wooden parts etc.
    ・Suitable Paint …Water-based paint 、Weak Agent 、Stain etc.
    ・Brush Material …Ultra Extra Fine Fiber Microfiber
    ・Superior Holding Capability Where Even The Paints Of LowViscosity Would Not Be Dripping
    ・With Roller Brush (2 Pcs)
    ・Use Smart Lock Pole Screw Adapter …EA109NC-116
    ・Can Connect To Sliding Handle(EA109NB-101 to 103).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat