(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA109NC-9 |
EA109NC-10A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Materials | Details 1 | Quantity | Weight | Overall Length | Applications | Bristle Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 679.00 |
PAINT APPLICATION | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | - | - | - | Quantity: 2 pcs. | Approx. 18 g (per pc.) | 100mm | Roller brush for water-based, oil-based, general paint | Acrylic / polyester mixed hair | ||
฿ 724.00 |
PAINT APPLICATION | 1 Piece(s) | - | 12 Day(s) | ø 40×150mm | Acrylic / polyester mixed hair | Used by attaching to a handle with a shaft diameter of 6 mm | Includes 2 pcs | 33 g (per pc.) | - | For water-based, oil-based, general paints | - |
[Features]
·For inside and outside
Shaft diameter: 6 mm
Compatible Coating: Concrete, mortar, etc.
Applicable paint: Various emulsions, water-based gloss colors, etc.
Part Number |
---|
EA109NC-9 |
EA109NC-10A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Materials | Details 1 | Quantity | Weight | Overall Length | Applications | Bristle Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 679.00 |
PAINT APPLICATION | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | - | - | - | Quantity: 2 pcs. | Approx. 18 g (per pc.) | 100mm | Roller brush for water-based, oil-based, general paint | Acrylic / polyester mixed hair | ||
฿ 724.00 |
PAINT APPLICATION | 1 Piece(s) | - | 12 Day(s) | ø 40×150mm | Acrylic / polyester mixed hair | Used by attaching to a handle with a shaft diameter of 6 mm | Includes 2 pcs | 33 g (per pc.) | - | For water-based, oil-based, general paints | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?