Roller Brush EA109NC-101

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Handle size-195(W)x355(L)mm
・ID.-38mm
・Hair length-13mm
・Brush material - polyester
・With roller brush (2 pcs)
・For top coat , finishing coat
・Brush Width-175mm