(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Brush Set for Rough Surface (Hair Length 25 mm)

Roller Brush Set for Rough Surface (Hair Length 25 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 796.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109NA-71
EA109NA-72
EA109NA-73
EA109NA-75
EA109NA-76
EA109NA-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Quantity Specifications Details 2 Applications Bristle Material Handle size Accessories Compatible Coating Compatible Paint Hair Width Product detail type

฿ 1,051.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - - For water-based, oil-based, general paints Synthetic fiber hair 100(W)×305(L)mm Roller × 2 pcs. included - - 100mm Set

฿ 1,240.00

PAINTAPPLICATION 1 Piece(s) 12 Day(s) - - - - For water-based, oil-based, general paints Synthetic fiber hair 100(W)×305(L)mm Roller × 2 pcs. included - - 150mm Set

฿ 1,759.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - - For water-based, oil-based, general paints Synthetic fiber hair 100(W)×305(L)mm Roller × 2 pcs. included - - 175mm Set

฿ 796.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109NA-71 2 pcs. Rough surface For exterior - Polyester, nylon - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 100mm Spare roller

฿ 971.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109NA-72 2 pcs. Rough surface For exterior - Polyester, nylon - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 150mm Spare roller

฿ 1,474.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109NA-73 2 pcs. Rough surface For exterior - Polyester, nylon - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 175mm Spare roller

Basic Specifications

  • Shaft Diameter
    6mm
  • Bristle length
    25mm

Product Description

·Excellent in paint absorption/drainage
·Demonstrates excellent elasticity and durability by blending nylon fibers.

Part Number
EA109NA-71
EA109NA-72
EA109NA-73
EA109NA-75
EA109NA-76
EA109NA-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Quantity Specifications Details 2 Applications Bristle Material Handle size Accessories Compatible Coating Compatible Paint Hair Width Product detail type

฿ 1,051.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - - For water-based, oil-based, general paints Synthetic fiber hair 100(W)×305(L)mm Roller × 2 pcs. included - - 100mm Set

฿ 1,240.00

PAINTAPPLICATION 1 Piece(s) 12 Day(s) - - - - For water-based, oil-based, general paints Synthetic fiber hair 100(W)×305(L)mm Roller × 2 pcs. included - - 150mm Set

฿ 1,759.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - - For water-based, oil-based, general paints Synthetic fiber hair 100(W)×305(L)mm Roller × 2 pcs. included - - 175mm Set

฿ 796.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109NA-71 2 pcs. Rough surface For exterior - Polyester, nylon - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 100mm Spare roller

฿ 971.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109NA-72 2 pcs. Rough surface For exterior - Polyester, nylon - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 150mm Spare roller

฿ 1,474.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Spare roller for EA109NA-73 2 pcs. Rough surface For exterior - Polyester, nylon - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 175mm Spare roller

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1