(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Brush Set (for Topcoat / Hair Length 13 mm)

Roller Brush Set (for Topcoat / Hair Length 13 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 679.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109NA-1
EA109NA-2
EA109NA-3
EA109NB-1
EA109NB-2
EA109NB-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Materials Details 1 Quantity Details 2 Applications Bristle Material Handle size Accessories Compatible Coating Compatible Paint Hair Width Product detail type

฿ 870.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Roller: acrylic hair, shaft: steel, grip: Plastic - - - For water-based paint - 100(W)×305(L)mm Roller × 2 pcs. included - - 100mm Set

฿ 985.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Roller: acrylic hair, shaft: steel, grip: Plastic - - - For water-based paint - 100(W)×305(L)mm Roller × 2 pcs. included - - 150mm Set

฿ 1,599.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Roller: acrylic hair, shaft: steel, grip: Plastic - - - For water-based paint - 100(W)×305(L)mm Roller × 2 pcs. included - - 175mm Set

฿ 679.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - For interior and exterior 2 pcs. Spare roller for EA109NA-1 and NC-41 - Acrylic hair - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 100mm Spare roller

฿ 782.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - For interior and exterior 2 pcs. Spare roller for EA109NA-2 - Acrylic hair - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 150mm Spare roller

฿ 1,357.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - For interior and exterior 2 pcs. Spare roller for EA109NA-3 and NC-42 - Acrylic hair - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 175mm Spare roller

Basic Specifications

  • Shaft Diameter
    6mm
  • Bristle length
    13mm

Product Description

·Extension pole can be attached, and the handle end is a female thread.
·Please use EA109NB-101, NB-102, NB-103 for the extension pole.

Part Number
EA109NA-1
EA109NA-2
EA109NA-3
EA109NB-1
EA109NB-2
EA109NB-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Materials Details 1 Quantity Details 2 Applications Bristle Material Handle size Accessories Compatible Coating Compatible Paint Hair Width Product detail type

฿ 870.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Roller: acrylic hair, shaft: steel, grip: Plastic - - - For water-based paint - 100(W)×305(L)mm Roller × 2 pcs. included - - 100mm Set

฿ 985.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Roller: acrylic hair, shaft: steel, grip: Plastic - - - For water-based paint - 100(W)×305(L)mm Roller × 2 pcs. included - - 150mm Set

฿ 1,599.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) Roller: acrylic hair, shaft: steel, grip: Plastic - - - For water-based paint - 100(W)×305(L)mm Roller × 2 pcs. included - - 175mm Set

฿ 679.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - For interior and exterior 2 pcs. Spare roller for EA109NA-1 and NC-41 - Acrylic hair - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 100mm Spare roller

฿ 782.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - For interior and exterior 2 pcs. Spare roller for EA109NA-2 - Acrylic hair - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 150mm Spare roller

฿ 1,357.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - For interior and exterior 2 pcs. Spare roller for EA109NA-3 and NC-42 - Acrylic hair - - Concrete, mortar, etc. Various emulsions, water-based gloss colors, etc. 175mm Spare roller

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1