Roller Brush Set Long Arm EA109N-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With 2 brushes
・Roller length-230mm
・Handle-250(W) x 370(H)mm
・Inside dia.-Dia. 38mm
・Hair length-13mm
・Nylon hair
・Use EA928BR-60 to -400 for the handle