(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Bucket SP Set

Roller Bucket SP Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 636.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109N-101
EA109N-101B
EA109N-101C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Details 1 Quantity Weight Set contents Total Weight Internal dimensions Outer dimensions Product detail type

฿ 4,588.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - - 32-pc. set: ·Bucket × 2 pcs., net × 5 sheets, spare inner container × 25 pcs. 2.5 kg (including packing material) - - Set

฿ 1,430.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Spare inner container for EA109N-101 Includes 10 Pcs. 348 g (with 10 sheets) - - 190(W)×230(D)×130(H)mm 205(W)×245(D)×135(H)mm Spare inner container

฿ 636.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 200×180×7mm Replacement net for EA109N-101 5 pcs. included - - - - - Replacement net

Basic Specifications

  • Materials
    Plastic

Product Description

·The spare inner container is a disposable type.
·By exchanging the inner container, you can use various colors without soiling the bucket.
·By using the net, it is possible to remove excess paint on the brush.

Part Number
EA109N-101
EA109N-101B
EA109N-101C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Details 1 Quantity Weight Set contents Total Weight Internal dimensions Outer dimensions Product detail type

฿ 4,588.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - - - 32-pc. set: ·Bucket × 2 pcs., net × 5 sheets, spare inner container × 25 pcs. 2.5 kg (including packing material) - - Set

฿ 1,430.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - Spare inner container for EA109N-101 Includes 10 Pcs. 348 g (with 10 sheets) - - 190(W)×230(D)×130(H)mm 205(W)×245(D)×135(H)mm Spare inner container

฿ 636.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 200×180×7mm Replacement net for EA109N-101 5 pcs. included - - - - - Replacement net

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1