(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Painting tools set EA109N-100

Painting tools set EA109N-100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 468.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109N-100
EA109N-102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Materials Details 1 Details 2 Details 3 Accessories Set contents Details 4 Detail 5 Detail 6 Detail 7 Detail 8 Detail 9 Detail 10 Detail 11 Bucket Capacity Capacity Product detail type

฿ 2,505.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - Bucket (230 [W] × 180 [D] × 140 [H] mm) × 1 Mini handbasket can (ø165 × 105 mm) × 1 Roller brush (100/150 mm) × 1 each - 14-pc. set Roller handle (for both 100 and 150 mm) × 1 Masker with curing cloth (550 mm × 25 m) × 1 Masking tape for curing (18 mm × 18 m) × 1 Work gloves, rubber gloves (ultra-thin) × 1 each Brush × 1 White flat brush (No. 1) × 1 White rack (No. 10: 30 mm) × 1 Suisen brush (No. 10: 30 mm / No. 20: 50 mm) × 1 each Approx. 6 liters - Painting Tool Set

฿ 468.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 230(W)×180(D)×140(H)mm Plastic - - - net - - - - - - - - - - Approx. 6 liters Bucket (with Net)

Product Description

·By using the net, it is possible to remove excess paint on the brush.

Part Number
EA109N-100
EA109N-102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Materials Details 1 Details 2 Details 3 Accessories Set contents Details 4 Detail 5 Detail 6 Detail 7 Detail 8 Detail 9 Detail 10 Detail 11 Bucket Capacity Capacity Product detail type

฿ 2,505.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) - - Bucket (230 [W] × 180 [D] × 140 [H] mm) × 1 Mini handbasket can (ø165 × 105 mm) × 1 Roller brush (100/150 mm) × 1 each - 14-pc. set Roller handle (for both 100 and 150 mm) × 1 Masker with curing cloth (550 mm × 25 m) × 1 Masking tape for curing (18 mm × 18 m) × 1 Work gloves, rubber gloves (ultra-thin) × 1 each Brush × 1 White flat brush (No. 1) × 1 White rack (No. 10: 30 mm) × 1 Suisen brush (No. 10: 30 mm / No. 20: 50 mm) × 1 each Approx. 6 liters - Painting Tool Set

฿ 468.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) 230(W)×180(D)×140(H)mm Plastic - - - net - - - - - - - - - - Approx. 6 liters Bucket (with Net)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1