Writing Brush For Paint EA109MJ-44

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Horse hair
・Overall length-210 to 243mm
・For signboard letters, vehicle body
・Dim.…No.5
・Hair length…54mm
・Hair width…13mm

【Product Specifications】
・Horse hair
・Overall length-210 to 243mm
・For signboard letters, vehicle body
・Dim.…No.5
・Hair length…54mm
・Hair width…13mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.