[3 Pcs] Koppi Brush EA109LL

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Highest quality pig bristle
・Overall length-230 to 280mm
・Appropriate for painting, cleaning and adhesive application.
・Set details-Set of 3 pcs(No.20・30・40)