Brush for Water-Based Paint EA109LB-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・White hair
・Sheep hair, Pig bristle mixed
・For paint, factory and marine
・Overall length-230 to 240mm
・Dim. (Width)…No.30 (70mm)
・Hair length…45mm