Brush with Handle EA109KE-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-225mm
・Brush size-60x100mm
・Hair length-about 15mm
・Lines-3 lines
・Tip-Straight
・Wood handle
・Brush material-Stainless φ0.15mm
・Wire diameter-0.15mm