Brush Set (Stainless Steel) EA109GC

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Set details…straight・bent x1 pc eachStraight brush(brush length x total length):60x210mmBent brush(Brush length x total length):80 x 225mm
・Material…stainless steel(SUS304)
・Hair dia.…0.13mm
・Hair length…about 15mm