Channel Brush (Lapping) EA109GA-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For rust removal, which requires strong polishing force Bristles are bundled.
・Brush material…Lapping
・Shape…Curved
・Brush length x length…80 x 250mm