Wire Brush Set (Brass, Stainless Steel, Nylon) EA109EF

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For removing paint, polishing metals, removing rust
・Brush material-Nylon, brass, stainless steel
・Full length-170mm
・Brush dim.-45 x 12mm, 15 x 12mm
・Wire length…15.8mm
・Wire diameter…0.17mm(stainless steel, brass)0.46mm(Nylon)
・Soft grip handle