Pencil-Type Brush EA109DM

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length-120mm
・Brush dia.-4mm
・Brush material-Brass
・Brush length can be adjusted.(Hardness can be adjusted.)
・For cleaning precision equipment
・Name…Body