Wire Brush EA109BH-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For removing dirt and paint, polishing metals
・Dim.-170 x 60 x 80(H)mm
・Brush dim.-160 x 53mm
・Specs-8 rows, 22 lines
・Wire length-28.5mm
・Brush material-High carbon steel
・Handle can be attached.(each of the EA928BD, BE, BT series.)