Wire Brush EA109BH-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For removing dirt and paint, polishing metals
・Dim.-210 x 34 x 110(H)mm
・Brush dim.-200 x 30mm
・Wire length-28.5mm
・Soft grip handle
・Brush material…Stainless steel