1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Parts Cleaning Brush EA109BF-1

ESC CAR TOOL PARTS

Parts Cleaning Brush EA109BF-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,252.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-295mm
・Brush length-about 74mm
・Brush material-Polypropylene
・Handle material-wood
・Brush width…15.8mm
・Wire diamete…0.2mm

Part Number
EA109BF-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,252.00

ESC CAR TOOL PARTS 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA109BF-1 in the Parts Cleaning Brush EA109BF-1 series.