1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brush With Handle EA109BA-13

CAR TOOL PARTS

Brush With Handle EA109BA-13
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 262.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Dim.-11 x 200mm
・Wire length-11mm
・Specs-3 rows, 7 lines
・Brush material…Stainless steel
・Brush tip dia.…0.15mm

Part Number
EA109BA-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 262.00

CAR TOOL PARTS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA109BA-13 in the Brush With Handle EA109BA-13 series.