Heat Tolerant Brush EA109AY-21

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For clean room
・Brush material-Nylon
・Handle material-Delrin(Harden plastic)
・Full length-114mm
・Brush tip dia.-0.2mm
・Hair length…9.5mm
・Brush dia.…4.8mm