Antistatic Brush EA109AR-33

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Brush material-Brass (soft)
・Handle material-Plywood
・Full length-200mm
・Brush dim.-6.4 x 35mm
・Spec.-3 rows, 7 lines
・Hair length-11mm
・Brush tip dia.-0.15mm