[Stainless Steel] Conductive Brush for Precision Equipment EA109AJ-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Brush material-Stainless steel
・Handle material-Aluminum
・Full length-163mm
・Brush tip dia.-0.07mm
・Hair length-11mm
・Specs…2 rows, 11 lines
・Hair width…6.4mm