[Brass] Conductive Brush for Precision Equipment EA109AJ-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Brush material-Brass
・Handle material-Aluminum
・Full length-163mm
・Brush tip dia.-0.07mm
・Hair length-11mm
・Specs…1 row, 11 lines
・Hair width…4.8mm